Filter
3D Search
2D Search
Color
Catalogs
Compare
EN
2D Search
Sketch the part you are looking for or have a photo described in text form
Sketch search
Create a simple sketch to find similar parts
Create sketch
Create image description with AI
Drop file here
or
File selection
Click & Paste
Supported file formats:
.PNG, .JPG, .JPEG, .WEBP
...
ECLASS 9.1
22 - Construction technology
22-27 - Roofing supplement unit, roof lighting
22-27-90 - Roofing supplement unit, roof lighting (other)
22-27-90-90 - Roofing supplement unit, roof lighting (other, unspecified)
WSB 100-PO - Root Barrier
ECLASS 9.1
...
22-27-90-90 - Roofing supplement unit, roof lighting (other, unspecified)
WSB 100-PO - Root Barrier
1/5
1
1
2
|
0
3
4
4
0
0
0
0
0
0
0
0
0
0
Root Barrier WSB 100-PO
Vertical Mode
Expand Table
Reset filters
1/5
Article Number
ARTNR
LOD Level
LODLEVEL
LOD Info
LODINFO
Dimensions
MASSE [m]
Delivery form
LF [m^2]
Pallet
PAL [m^2]
Thickness
D [mm]
Weight per surface
G [kg/m^2]
Material
M
INFO
Customs Tariff Number
CTN
1
1084
350
LOD-level 200 is meant for the export
ca. 2.44 × 30.50
roll 74.4
1116
1.10
ca. 1.13 (ca. 84 kg/roll)
Flexible polyolefin FPO
https://zinco-greenroof.co.uk/product_data/ZinCo_PDB_Root_Barrier_WSB100-PO_UK.pdf
40059100
Show compressed display (1 configurable product)
Part information
Similar parts
Request for quote (RFQ)
ECLASS 9.1
- WSB 100-PO
Order number
1084
Shorttext
Root Barrier
Latest change
09.07.2021 11:50:18
Unit
Classifications
By BIM categories
BIM_ROOF_ROOF_ELEMENTS Roof / roof elements
CNS
CNSERPBASE Object Properties
CNSPHYPROP Physical Properties
ECLASS 14.0
22-27-90-90 Roofing supplement unit, roof lighting (other, unspecified)
ECLASS 9.1
22-27-90-90 Roofing supplement unit, roof lighting (other, unspecified)
IFC4
IFC4_IFCROOF Roof
OmniClass 2006
23-35_20_17_17 23-35 20 17 17 Vegetated Covering (Alternate Term: Green Roofs)
OmniClass
23-13 39 29 15 23-13 39 29 15 - Vegetated Roof Covering
Uniclass2015
45_40_47 45 40 47 - Living roof systems